Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Power Reducing Build Out Attenuator, singlemode SC/UPC, 20dB
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber attenuator |
| Product Series | OCAB |
| Interface | SC/UPC |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D |
| Attenuation Tolerance | ± 10% |
| Attenuation, nominal | 20 dB |
| Operating Wavelength | 1260 – 1360 nm |
| Optical Power, maximum | 250 mW |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber attenuator |
| Product Series | OCAB |
| Interface | SC/UPC |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D |
| Attenuation Tolerance | ± 10% |
| Attenuation, nominal | 20 dB |
| Operating Wavelength | 1260 – 1360 nm |
| Optical Power, maximum | 250 mW |
| Return Loss, minimum | 50 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |