Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Power Reducing Build Out Attenuator, singlemode LC/UPC, 5dB, blue
| Regional Availability | Latin America | North America |
| Product Type | Fiber attenuator |
| Product Series | FOA |
| Color | Blue |
| Interface | LC/UPC |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D |
| Attenuation, nominal | 5 dB |
| Operating Wavelength | 1430 – 1625 nm |
| Optical Components Standard | GR-910 |
| Optical Power, maximum | 250 mW |
| Return Loss, minimum | 40 dB |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Fiber attenuator |
| Product Series | FOA |
| Color | Blue |
| Interface | LC/UPC |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D |
| Attenuation, nominal | 5 dB |
| Operating Wavelength | 1430 – 1625 nm |
| Optical Components Standard | GR-910 |
| Optical Power, maximum | 250 mW |
| Return Loss, minimum | 40 dB |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |