Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic SC Fiber Optic Connector Kit, multimode, 3mm, 0.9 mm
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Beige |
| Color, boot | Beige |
| Interface | SC/UPC |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode |
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Beige |
| Color, boot | Beige |
| Interface | SC/UPC |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode |
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |