Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LightCrimp® Fiber Optic ST Connector Kit, Multimode, beige
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Brand | LightCrimp® |
| Product Series | LightCrimp |
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Beige |
| Color, boot | Black |
| Interface | ST/UPC |
| Interface Feature | Epoxyless |
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Brand | LightCrimp® |
| Product Series | LightCrimp |
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Beige |
| Color, boot | Black |
| Interface | ST/UPC |
| Interface Feature | Epoxyless |
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |