Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic FC Kit, singlemode, BP, blue, 3 m
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Body Style | One-piece |
| Boot Style | Short |
| Color | Silver |
| Color, boot | Blue |
| Interface | FC/UPC |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Fiber Mode | Singlemode |
| Packaging quantity | 500 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Body Style | One-piece |
| Boot Style | Short |
| Color | Silver |
| Color, boot | Blue |
| Interface | FC/UPC |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Fiber Mode | Singlemode |
| Packaging quantity | 500 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |