Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Connector Kit, ST, 50/125 µm
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Body Style | Simplex |
| Boot Style | Long |
| Color | Silver |
| Color, boot | Aqua |
| Interface | ST/UPC |
| Interface Feature | Epoxyless |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Ceramic |
| Material Type | Aluminum |
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Insertion Loss, maximum | 0.3 dB |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Body Style | Simplex |
| Boot Style | Long |
| Color | Silver |
| Color, boot | Aqua |
| Interface | ST/UPC |
| Interface Feature | Epoxyless |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Ceramic |
| Material Type | Aluminum |
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Insertion Loss, maximum | 0.3 dB |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |