Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: QWIK-FUSE-MPO
Qwik-Fuse MPO Connector, PINNED, Singlemode-APC, Green, for 3.0 mm round cable, single pack
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | Qwik | TeraSPEED® |
| Product Series | Qwik-Fuse |
| Color | Green |
| Color, boot | Black |
| Ferrule Geometry | Factory polished |
| Interface | MPO/APC Male |
| Interface Feature | Field Installable | Fusion splice | Pinned |
| Total Fiber Count | 12 |
| Length | 57.6 mm | 2.268 in |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Polymer |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.75 dB |
| Insertion Loss, typical | 0.25 dB |
| Return Loss, minimum | 60 dB |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | Qwik | TeraSPEED® |
| Product Series | Qwik-Fuse |
| Color | Green |
| Color, boot | Black |
| Ferrule Geometry | Factory polished |
| Interface | MPO/APC Male |
| Interface Feature | Field Installable | Fusion splice | Pinned |
| Total Fiber Count | 12 |
| Length | 57.6 mm | 2.268 in |
| Compatible Cable Diameter | 3 mm | 0.118 in |
| Ferrule Material | Polymer |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.75 dB |
| Insertion Loss, typical | 0.25 dB |
| Return Loss, minimum | 60 dB |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |