860655892
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SC/APC Connector, Singlemode, Green
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Color, boot | Green |
| Color, housing | Green |
| Interface | SC/APC |
Dimensions
| Length | 42 mm | 1.654 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 4.40 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.2 dB |
| Insertion Loss, maximum | 0.34 dB |
| Insertion Loss, ULL, maximum | 0.34 dB |
| Return Loss, minimum | 65 dB |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Color, boot | Green |
| Color, housing | Green |
| Interface | SC/APC |
Dimensions
| Length | 42 mm | 1.654 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 4.40 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.2 dB |
| Insertion Loss, maximum | 0.34 dB |
| Insertion Loss, ULL, maximum | 0.34 dB |
| Return Loss, minimum | 65 dB |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
