2848025
Base Product
        
            - Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
SLX Jack Color Cap
                    Configure Product Variants
                
                
                        
    
    
    
    
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Color Cap | 
Dimensions
| Height | 16.13 mm | 0.635 in | 
| Width | 14.43 mm | 0.568 in | 
| Depth | 8.25 mm | 0.325 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Color Cap | 
Dimensions
| Height | 16.13 mm | 0.635 in | 
| Width | 14.43 mm | 0.568 in | 
| Depth | 8.25 mm | 0.325 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
                                    Documentation & Downloads
                                    
                                
                                Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    