Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: 2848025
SLX Jack Color Cap with DustCover, Black (50 ea/pkg)
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Color Cap |
| Color | Violet |
| Integrated Dust Cover Type | Hinged |
| Height | 16.13 mm | 0.635 in |
| Width | 14.43 mm | 0.568 in |
| Depth | 8.25 mm | 0.325 in |
| Material Type | PC+ABS |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 50 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Color Cap |
| Color | Violet |
| Integrated Dust Cover Type | Hinged |
| Height | 16.13 mm | 0.635 in |
| Width | 14.43 mm | 0.568 in |
| Depth | 8.25 mm | 0.325 in |
| Material Type | PC+ABS |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 50 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |