USL600-SHLD
Base Product
- Available in:
- North America
SL-Series Modular Jack, RJ45, Cat6 Shielded
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Modular jack |
| Product Series | USL Series |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Shielded |
| Conductor Type | Solid | Stranded |
| Termination Type | IDC |
| Wiring | T568A | T568B |
Dimensions
| Compatible Conductor Gauge, solid | 24–22 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
| Contact Resistance Variation, maximum | 20 mOhm |
| Contact Resistance, maximum | 100 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
| Termination Contact Plating | Nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
| Plug Retention Force, minimum | 133 N | 29.900 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Product Classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Modular jack |
| Product Series | USL Series |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | Shielded |
| Conductor Type | Solid | Stranded |
| Termination Type | IDC |
| Wiring | T568A | T568B |
Dimensions
| Compatible Conductor Gauge, solid | 24–22 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
| Contact Resistance Variation, maximum | 20 mOhm |
| Contact Resistance, maximum | 100 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
| Termination Contact Plating | Nickel |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
| Plug Retention Force, minimum | 133 N | 29.900 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse
