Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Modular Plug Shielded Hooded Boot for Category 6A/6 Plugs, .310 mm, White
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
| Boot Feature | Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless |
| Color | White |
| Compatible Plug Type | Cat 6 | Cat 6A |
| Compatible Cable Diameter, maximum | 8.13 mm | 0.32 in |
| Compatible Cable Diameter, minimum | 7.62 mm | 0.3 in |
| Included | Strain relief |
| Packaging quantity | 100 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
| Boot Feature | Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless |
| Color | White |
| Compatible Plug Type | Cat 6 | Cat 6A |
| Compatible Cable Diameter, maximum | 8.13 mm | 0.32 in |
| Compatible Cable Diameter, minimum | 7.62 mm | 0.3 in |
| Included | Strain relief |
| Packaging quantity | 100 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |