Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
SL Series Coaxial Coupler, Electrical Ivory
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Multimedia coupler |
| Product Series | SL Series |
| Warranty | For more information, please consult our Product Warranty guidelines |
| Application | Module designed for video applications |
| Color | Electrical ivory |
| Interface Type | Speaker post |
| Mounting | Snap-in |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
| Height | 20.574 mm | 0.81 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 16.002 mm | 0.63 in |
| Material Type | High-impact, flame retardant, thermoplastic |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Multimedia coupler |
| Product Series | SL Series |
| Warranty | For more information, please consult our Product Warranty guidelines |
| Application | Module designed for video applications |
| Color | Electrical ivory |
| Interface Type | Speaker post |
| Mounting | Snap-in |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
| Height | 20.574 mm | 0.81 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 16.002 mm | 0.63 in |
| Material Type | High-impact, flame retardant, thermoplastic |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |