Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
M81C Coaxial Coupler
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Multimedia coupler |
| Application | Module designed for video applications |
| Mounting | Snap-in |
| Height | 17.526 mm | 0.69 in |
| Width | 18.542 mm | 0.73 in |
| Depth | 12.7 mm | 0.5 in |
| Insertion Loss at Frequency Band, maximum | 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz |
| Return Loss at Frequency Band, maximum | 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz |
| Impedance | 75 ohm |
| Operating Frequency Band | 0 – 3000 MHz |
| Shielding Effectiveness, minimum | 120 dB |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Multimedia coupler |
| Application | Module designed for video applications |
| Mounting | Snap-in |
| Height | 17.526 mm | 0.69 in |
| Width | 18.542 mm | 0.73 in |
| Depth | 12.7 mm | 0.5 in |
| Insertion Loss at Frequency Band, maximum | 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz |
| Return Loss at Frequency Band, maximum | 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz |
| Impedance | 75 ohm |
| Operating Frequency Band | 0 – 3000 MHz |
| Shielding Effectiveness, minimum | 120 dB |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |