Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
SL Series HDMI Coupler Insert, black
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Insert |
| Product Series | SL Series |
| Color | Black |
| Interface Type | HDMI |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
| Height | 20.574 mm | 0.81 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 34.544 mm | 1.36 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Insert |
| Product Series | SL Series |
| Color | Black |
| Interface Type | HDMI |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
| Height | 20.574 mm | 0.81 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 34.544 mm | 1.36 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |