760190686 | M81-HDMI-HDMI-266
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M81-HDMI-PT-266 Pass-Through Connector, Pro white
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
General Specifications
Application | Module designed for audio/video applications |
Color | Pro white |
Mounting | Snap-in |
Dimensions
Height | 23.876 mm | 0.94 in |
Width | 21.336 mm | 0.84 in |
Depth | 31.496 mm | 1.24 in |
Electrical Specifications
Insulation Resistance, minimum | 100 mOhm |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | CSA | HDMI 1.4 | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
General Specifications
Application | Module designed for audio/video applications |
Color | Pro white |
Mounting | Snap-in |
Dimensions
Height | 23.876 mm | 0.94 in |
Width | 21.336 mm | 0.84 in |
Depth | 31.496 mm | 1.24 in |
Electrical Specifications
Insulation Resistance, minimum | 100 mOhm |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | CSA | HDMI 1.4 | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse