760255108
- Available in:
- EMEA
Unloaded, angled LJ6C Snap-in Module, white, ECO BULK
Specifications
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Insert kit |
General Specifications
Application | Used with E Series outlets | Used with KJ Series outlets |
Color | White |
Outlet Orientation | Angled |
Shuttered | Yes |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 24 |
Packaging Type | Box |
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Insert kit |
General Specifications
Application | Used with E Series outlets | Used with KJ Series outlets |
Color | White |
Outlet Orientation | Angled |
Shuttered | Yes |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 24 |
Packaging Type | Box |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse