MGS600S-ADAPTERS | M-Series Adapters
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MGS600S M-Series Adapter
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter |
| Product Series | MGS600S |
General Specifications
| Application | For use with MGS600S Series jacks |
Dimensions
| Height | 17.53 mm | 0.69 in |
| Width | 18.54 mm | 0.73 in |
| Depth | 9.14 mm | 0.36 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter |
| Product Series | MGS600S |
General Specifications
| Application | For use with MGS600S Series jacks |
Dimensions
| Height | 17.53 mm | 0.69 in |
| Width | 18.54 mm | 0.73 in |
| Depth | 9.14 mm | 0.36 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
