2225212-2
- Available in:
- Asia
- EMEA
Faceplate (85 X 85) UK-style, 2-port, with shutter, gray
Specifications
Specifications
Product classification
Regional Availability | Asia | EMEA |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | Gray |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 86.106 mm | 3.39 in |
Width | 86.106 mm | 3.39 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
Regional Availability | Asia | EMEA |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | Gray |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 86.106 mm | 3.39 in |
Width | 86.106 mm | 3.39 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse