Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760183244 | SYSTIMAX 360-1100 PLS-US LTR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ Evolve - 360™ PATCHMAX® - 1100 Panel Label Sheet US LTR
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Label kit |
General Specifications
| Application | Laser and inkjet printable film, non-adhesive |
| Color | White |
Dimensions
| Label Length | 3.5 in |
| Label Width | 0.265 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Included | Five sheets, 76 labels per sheet |
| Packaging quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Label kit |
General Specifications
| Application | Laser and inkjet printable film, non-adhesive |
| Color | White |
Dimensions
| Label Length | 3.5 in |
| Label Width | 0.265 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Included | Five sheets, 76 labels per sheet |
| Packaging quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Template
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Template
Other Ways to Browse
