Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760187278 | MOD-M PLS-US LTR
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular M-Series Panel Label Sheet US LTR
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label kit |
General Specifications
| Color | White |
Dimensions
| Label Length | 0.434 in |
| Label Width | 1.33 in |
Material Specifications
| Finish | Satin |
| Material Type | Paper |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label kit |
General Specifications
| Color | White |
Dimensions
| Label Length | 0.434 in |
| Label Width | 1.33 in |
Material Specifications
| Finish | Satin |
| Material Type | Paper |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Template
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Template
Warranty
Other Ways to Browse
