Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760049452 | VP360-12U-96P
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® VisiPatch® 360 12U Patch Panel Kit
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Back mount frame kit |
| Product Brand | VisiPatch® |
General Specifications
| Product Design | VisiPatch® 360 |
| ANSI/TIA Category | 6A |
Dimensions
| Height | 538.48 mm | 21.2 in |
| Width | 215.9 mm | 8.5 in |
| Depth | 287.02 mm | 11.3 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | Austel | CE | UL | cUL |
Packaging and Weights
| Included | Back panel | Ninety-six connecting blocks | Twelve label holders | Twelve white labels | Twelve wiring block covers | Twelve wiring blocks |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Back mount frame kit |
| Product Brand | VisiPatch® |
General Specifications
| Product Design | VisiPatch® 360 |
| ANSI/TIA Category | 6A |
Dimensions
| Height | 538.48 mm | 21.2 in |
| Width | 215.9 mm | 8.5 in |
| Depth | 287.02 mm | 11.3 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | Austel | CE | UL | cUL |
Packaging and Weights
| Included | Back panel | Ninety-six connecting blocks | Twelve label holders | Twelve white labels | Twelve wiring block covers | Twelve wiring blocks |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
