Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OMX® Splice Cabinet, up to 8640 fiber splices (ribbon cables), exit up, Putty white, 7 ft
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Brand | OMX600® |
| Product Series | OMX |
| Access | Front |
| Cable Entry Location | Top |
| Cable Exit Location | Top |
| Color | Putty white |
| Mounting | Concrete floor |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 8640 ribbon fibers |
| Splicing Capacity, maximum | 8640 |
| Height | 2133.6 mm | 84 in |
| Width | 596.9 mm | 23.5 in |
| Depth | 299.72 mm | 11.8 in |
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Brand | OMX600® |
| Product Series | OMX |
| Access | Front |
| Cable Entry Location | Top |
| Cable Exit Location | Top |
| Color | Putty white |
| Mounting | Concrete floor |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 8640 ribbon fibers |
| Splicing Capacity, maximum | 8640 |
| Height | 2133.6 mm | 84 in |
| Width | 596.9 mm | 23.5 in |
| Depth | 299.72 mm | 11.8 in |
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |