Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760105148 | 360-iP-UP-KIT-G2-LC
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ iPatch® G2-1U-MOD LC 5PK imVision Upgrade Kit
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Upgrade kit |
| Product Brand | SYSTIMAX 360™ | iPatch® |
General Specifications
| Color | Cool gray |
| Intelligence Type | iPatch® enabled |
Dimensions
| Height | 31.75 mm | 1.25 in |
| Width | 393.7 mm | 15.5 in |
| Depth | 12.7 mm | 0.5 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ACMA | CE | UL | cUL |
Packaging and Weights
| Packaging quantity | 5 |
| Weight, net | 0.113 kg | 0.25 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Upgrade kit |
| Product Brand | SYSTIMAX 360™ | iPatch® |
General Specifications
| Color | Cool gray |
| Intelligence Type | iPatch® enabled |
Dimensions
| Height | 31.75 mm | 1.25 in |
| Width | 393.7 mm | 15.5 in |
| Depth | 12.7 mm | 0.5 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ACMA | CE | UL | cUL |
Packaging and Weights
| Packaging quantity | 5 |
| Weight, net | 0.113 kg | 0.25 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
