Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
SYSTIMAX 360™ iPatch® 32-MPO Sliding Shelf, 5PK imVision Upgrade Kit
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Upgrade kit |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Color | Cool gray |
| Intelligence Type | iPatch® enabled |
| Interface | MPO |
| Height | 26.162 mm | 1.03 in |
| Width | 194.31 mm | 7.65 in |
| Depth | 17.78 mm | 0.7 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
| Fiber Mode | Multimode | Singlemode |
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | Austel | CE | CSA | UL |
| Packaging quantity | 5 |
| Weight, net | 0.113 kg | 0.25 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Upgrade kit |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Color | Cool gray |
| Intelligence Type | iPatch® enabled |
| Interface | MPO |
| Height | 26.162 mm | 1.03 in |
| Width | 194.31 mm | 7.65 in |
| Depth | 17.78 mm | 0.7 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
| Fiber Mode | Multimode | Singlemode |
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | Austel | CE | CSA | UL |
| Packaging quantity | 5 |
| Weight, net | 0.113 kg | 0.25 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |