760242369 | QFIT-G2-ADPT-BRKT-4PK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
UCP/Quick-Fit to G2 Adapter Bracket Kit (kit of 4)
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting bracket |
General Specifications
Application | Accepts one G2 Module or Adapter Pack | Allows G2 module to fit into UCP panel |
Packaging and Weights
Packaging quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mounting bracket |
General Specifications
Application | Accepts one G2 Module or Adapter Pack | Allows G2 module to fit into UCP panel |
Packaging and Weights
Packaging quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse