760252056 | 360G2-iP-LC-SUP-INS-4PK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 iPatch LC Support Insert, 4 Pack
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter |
Dimensions
Height | 30.480 mm | 1.2 in |
Width | 91.440 mm | 3.6 in |
Depth | 2.540 mm | 0.1 in |
Packaging and Weights
Packaging quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter |
Dimensions
Height | 30.480 mm | 1.2 in |
Width | 91.440 mm | 3.6 in |
Depth | 2.540 mm | 0.1 in |
Packaging and Weights
Packaging quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse