Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760253083 | CPP-UCMM-3-KIT
- Available in:
- Asia
- North America
Universal Cable Manager Mounting Kit- 3" (6 ea/pkg), Black
Specifications
Product classification
| Regional Availability | Asia | North America |
| Portfolio | CommScope® |
| Product Type | Cable management hardware |
General Specifications
| Color | Black |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Depth | 80.01 mm | 3.15 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Packaging quantity | 6 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | North America |
| Portfolio | CommScope® |
| Product Type | Cable management hardware |
General Specifications
| Color | Black |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Depth | 80.01 mm | 3.15 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
| Packaging quantity | 6 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
