Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760258279 | CPP-SDDM-SL-DR
- Available in:
- Asia
- Europe
- Latin America
- Middle East/Africa
- North America
Shielded Discrete Distribution Module, SL, Din Rail, Black
Specifications
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Module |
General Specifications
| Color | Black |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 106.705 mm | 4.201 in |
| Depth | 20.295 mm | 0.799 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
| Packaging Type | Box |
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Module |
General Specifications
| Color | Black |
Dimensions
| Height | 43.942 mm | 1.73 in |
| Width | 106.705 mm | 4.201 in |
| Depth | 20.295 mm | 0.799 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
| Packaging Material | Eco-friendly, single-use plastics-free |
| Packaging quantity | 1 |
| Packaging Type | Box |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
