Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FMT Fiber Optic Sliding Pack, singlemode, 2 LC/UPC duplex adapters
| Regional Availability | North America |
| Product Type | Fiber adapter pack |
| Product Series | FMT |
| Application | For use with FMT panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 2 |
| Body Style | Duplex | Straight orientation |
| Color, front | Putty white |
| Interface | LC/UPC |
| Total Ports, quantity, front | 4 |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Product Type | Fiber adapter pack |
| Product Series | FMT |
| Application | For use with FMT panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 2 |
| Body Style | Duplex | Straight orientation |
| Color, front | Putty white |
| Interface | LC/UPC |
| Total Ports, quantity, front | 4 |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |