Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: EHD-SPLICE-CASSETTES
EHD ULL Singlemode Splice Cassette, 24LC with dust plugs and pigtails
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | EHD |
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Height | 11.43 mm | 0.45 in |
| Width | 169.672 mm | 6.68 in |
| Depth | 163.83 mm | 6.45 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.25 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.181 kg | 0.4 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | EHD |
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Height | 11.43 mm | 0.45 in |
| Width | 169.672 mm | 6.68 in |
| Depth | 163.83 mm | 6.45 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.25 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.181 kg | 0.4 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |