Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: CHD-SPLICE-CASSETTES
CHD ULL Multimode OM4 Splice Cassette, 12LC, with dust plugs and pigtails
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | CHD |
| Color, front | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | No |
| Total Fibers, quantity | 12 |
| Height | 12.446 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 184.658 mm | 7.27 in |
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss, maximum | 0.15 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.095 kg | 0.21 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | CHD |
| Color, front | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | No |
| Total Fibers, quantity | 12 |
| Height | 12.446 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 184.658 mm | 7.27 in |
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss, maximum | 0.15 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.095 kg | 0.21 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |