760200352 | 360CM12-4x6-LS
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 4x6 Multimode OM4 Conversion Module, 6 MPO male ports
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 4 |
| Color, front | Aqua |
| Color, housing | Black |
| Color, rear | Gray |
| Data Module Type | Standard |
| Interface, front | MPO |
| Interface Feature, front | Standard |
| Interface, rear | MPO |
| Interface Feature, rear | Male | Reduced footprint |
| Polarity | Method B |
| Shuttered | No |
| Total Fibers, quantity | 48 |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 109.22 mm | 4.3 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.5 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 4 |
| Color, front | Aqua |
| Color, housing | Black |
| Color, rear | Gray |
| Data Module Type | Standard |
| Interface, front | MPO |
| Interface Feature, front | Standard |
| Interface, rear | MPO |
| Interface Feature, rear | Male | Reduced footprint |
| Polarity | Method B |
| Shuttered | No |
| Total Fibers, quantity | 48 |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 109.22 mm | 4.3 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.5 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
