760217950 | 360DMis-24LC-WB
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 LL Multimode OM5 MPO 12 distribution module, 24 LC to 2x12f MPO's pinned, internal shutters
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | InstaPATCH® 360 |
Product Series | G2 |
General Specifications
Functionality | Breakout |
Color, front | Lime green |
Color, rear | Gray |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | Pinned |
Polarity | Method B |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 25.51 mm | 1.004 in |
Width | 95.91 mm | 3.776 in |
Depth | 119.69 mm | 4.712 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM5 |
Insertion Loss, maximum | 0.47 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.109 kg | 0.240 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | InstaPATCH® 360 |
Product Series | G2 |
General Specifications
Functionality | Breakout |
Color, front | Lime green |
Color, rear | Gray |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | Pinned |
Polarity | Method B |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 25.51 mm | 1.004 in |
Width | 95.91 mm | 3.776 in |
Depth | 119.69 mm | 4.712 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM5 |
Insertion Loss, maximum | 0.47 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.109 kg | 0.240 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse