Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: G2-MODULES
G2 2x3 Singlemode Conversion Module, 3 MPO male ports
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Functionality | Breakout |
| Adapters, quantity, front | 3 |
| Adapters, quantity, rear | 2 |
| Color, front | Blue |
| Color, housing | Black |
| Color, rear | Blue |
| Data Module Type | Standard |
| Interface, front | MPO |
| Interface Feature, front | Standard |
| Interface, rear | MPO |
| Interface Feature, rear | Male | Reduced footprint |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 3 |
| Height | 27.94 mm | 1.1 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 109.22 mm | 4.3 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 1.34 dB |
| Safety Standard | UL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Functionality | Breakout |
| Adapters, quantity, front | 3 |
| Adapters, quantity, rear | 2 |
| Color, front | Blue |
| Color, housing | Black |
| Color, rear | Blue |
| Data Module Type | Standard |
| Interface, front | MPO |
| Interface Feature, front | Standard |
| Interface, rear | MPO |
| Interface Feature, rear | Male | Reduced footprint |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | No |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 3 |
| Height | 27.94 mm | 1.1 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 109.22 mm | 4.3 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 1.34 dB |
| Safety Standard | UL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |