760231498 | SD-4U-FX
Base Product: SD-PANELS
Standard Density 4U fixed Panel, accepts (12) LGX/1000 style footprint modules or panels, providing up to 144 duplex LC ports
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel | 
| Product Series | SD | 
General Specifications
| Application | Accepts twelve LGX/1000 footprint panels/cassettes | 
| Color | Black | 
| Interface, front | Unloaded | 
| Rack Units | 4 | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 0 | 
Dimensions
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 485.14 mm | 19.1 in | 
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel | 
Environmental Specifications
| Flammability Rating | UL 94 V-0 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Weight, net | 9.299 kg | 20.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel | 
| Product Series | SD | 
General Specifications
| Application | Accepts twelve LGX/1000 footprint panels/cassettes | 
| Color | Black | 
| Interface, front | Unloaded | 
| Rack Units | 4 | 
| Shelf Movement | Fixed | 
| Total Ports, quantity | 0 | 
Dimensions
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 485.14 mm | 19.1 in | 
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel | 
Environmental Specifications
| Flammability Rating | UL 94 V-0 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Weight, net | 9.299 kg | 20.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                             
                             
                             
                            