760236366 | UD-iP-2U-288F-LC-DM08-ULL-WB-SD
Base Product: IPATCH-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
UD iPATCH 2U 288F-LC Distribution MPO08 ULL Module, LazrSPEED WideBand, Sliding Panel
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice panel | 
| Product Brand | iPatch® | imVision® | 
| Product Series | IPATCH | UD | 
General Specifications
| Color | Gray | 
| Intelligence Type | iPatch® enabled | 
| Interface, front | LC/UPC | 
| Rack Units | 2 | 
| Shelf Movement | Sliding | 
| Total Ports, quantity | 144 | 
Dimensions
| Height | 88.9 mm | 3.5 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 539.75 mm | 21.25 in | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant, Compliant/Exempted | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice panel | 
| Product Brand | iPatch® | imVision® | 
| Product Series | IPATCH | UD | 
General Specifications
| Color | Gray | 
| Intelligence Type | iPatch® enabled | 
| Interface, front | LC/UPC | 
| Rack Units | 2 | 
| Shelf Movement | Sliding | 
| Total Ports, quantity | 144 | 
Dimensions
| Height | 88.9 mm | 3.5 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 539.75 mm | 21.25 in | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant, Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Application Guide
Installation Instruction
Product Specification
Warranty
Application Guide
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    