Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760250917 | FPS-OCM-K-F-BLK
Base Product: FPS-OCM-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
LGX 1RU chassis, 19-inch, Holds three single-width LGX module
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | LGX |
General Specifications
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 1 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44 mm | 1.732 in |
| Width | 481 mm | 18.937 in |
| Depth | 225 mm | 8.858 in |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | LGX |
General Specifications
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 1 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44 mm | 1.732 in |
| Width | 481 mm | 18.937 in |
| Depth | 225 mm | 8.858 in |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
