760252747 | FPS-OCM-I-F-BLK
Base Product: FPS-OCM-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
FPS-OCM Front patching shelf, 19” (3RU), for holding up to 14 single-width LGX modules or 7 dual-width LGX modules
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FPS |
General Specifications
Application | Accommodates LGX type modules in a rack environment |
Color | Black |
Interface, front | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Rack Units | 3 |
Total Ports, quantity | 0 |
Dimensions
Height | 132.5 mm | 5.217 in |
Width | 482 mm | 18.976 in |
Depth | 235 mm | 9.252 in |
Material Specifications
Finish | Powder coated |
Packaging and Weights
Included | Label |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FPS |
General Specifications
Application | Accommodates LGX type modules in a rack environment |
Color | Black |
Interface, front | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Rack Units | 3 |
Total Ports, quantity | 0 |
Dimensions
Height | 132.5 mm | 5.217 in |
Width | 482 mm | 18.976 in |
Depth | 235 mm | 9.252 in |
Material Specifications
Finish | Powder coated |
Packaging and Weights
Included | Label |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse