Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FOMS-FPS High Density Fiber Termination/Splice Panel, 24 LC/UPC, singlemode, 1RU, 19 in, gray
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | FOMS-FPS |
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | LC/UPC |
| Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
| Rack Units | 1 |
| Shelf Movement | Hinged |
| Total Ports, quantity | 24 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Click on image to enlarge. |
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
| Fiber Mode | Singlemode |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | FOMS-FPS |
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | LC/UPC |
| Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
| Rack Units | 1 |
| Shelf Movement | Hinged |
| Total Ports, quantity | 24 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Click on image to enlarge. |
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
| Fiber Mode | Singlemode |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |