Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
MFPS Fiber Optic panel, 1RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the right, 48 LC/APC, grade C
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | MFPS |
| Functionality | Patching | Splicing |
| Cable Exit Location | Rear | Side |
| Color | Gray |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/APC |
| Patch Cord Entry Location | Front, right side |
| Patch Cord Routing | Right sided |
| Pigtail Assembly Type | Color-coded, 900 µm |
| Pigtails Included, quantity | 48 |
| Rack Type | EIA 19 in | ETSI 600 mm |
| Rack Units | 1 |
| Shelf Movement | Hinged |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 48 |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 279.91 mm | 11.02 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Performance Grade | Standard C grade |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
| Flammability Rating | UL 94 V-0 |
| Included | Mounting hardware | One cable termination kit |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | MFPS |
| Functionality | Patching | Splicing |
| Cable Exit Location | Rear | Side |
| Color | Gray |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/APC |
| Patch Cord Entry Location | Front, right side |
| Patch Cord Routing | Right sided |
| Pigtail Assembly Type | Color-coded, 900 µm |
| Pigtails Included, quantity | 48 |
| Rack Type | EIA 19 in | ETSI 600 mm |
| Rack Units | 1 |
| Shelf Movement | Hinged |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 48 |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 279.91 mm | 11.02 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Performance Grade | Standard C grade |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
| Flammability Rating | UL 94 V-0 |
| Included | Mounting hardware | One cable termination kit |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |