Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST GPST fiber patch/splitter tray, eight 1x2 splitters, FBT, symmetrical split ratio, LC/APC, gray, left oriented
| Regional Availability | EMEA |
| Product Type | Splitter patch tray |
| Product Brand | FIST® |
| Product Series | FIST-OC-G |
| Device Type | FIST patch tray |
| Functionality | Splitting |
| Technology Type | Fused biconic tapered |
| Application | For use with FIST panels |
| Circuits, quantity | 8 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | LC/APC |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Module Color | Gray |
| Split Ratio | Symmetrical |
| Splitter, quantity | 8 |
| Tray Orientation | Left orientation |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA |
| Product Type | Splitter patch tray |
| Product Brand | FIST® |
| Product Series | FIST-OC-G |
| Device Type | FIST patch tray |
| Functionality | Splitting |
| Technology Type | Fused biconic tapered |
| Application | For use with FIST panels |
| Circuits, quantity | 8 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | LC/APC |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Module Color | Gray |
| Split Ratio | Symmetrical |
| Splitter, quantity | 8 |
| Tray Orientation | Left orientation |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |