FIST GPST fiber patch/splitter tray, two 2x4 splitters, planar, symmetrical split ratio, SC/APC, gray, right oriented
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Splitter patch tray |
Product Brand | FIST® |
Product Series | FIST-OC-G |
General Specifications
Device Type | FIST patch tray |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with FIST panels |
Circuits, quantity | 2 |
Distribution Type | 2 x 4 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Module Color | Gray |
Split Ratio | Symmetrical |
Splitter, quantity | 2 |
Tray Orientation | Right orientation |
Ordering Tree
Click on image to enlarge. | |
Click on image to enlarge. |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
Regional Availability | EMEA |
Product Type | Splitter patch tray |
Product Brand | FIST® |
Product Series | FIST-OC-G |
General Specifications
Device Type | FIST patch tray |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with FIST panels |
Circuits, quantity | 2 |
Distribution Type | 2 x 4 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Module Color | Gray |
Split Ratio | Symmetrical |
Splitter, quantity | 2 |
Tray Orientation | Right orientation |
Ordering Tree
Click on image to enlarge. | |
Click on image to enlarge. |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse