FIST GPST fiber patch/splitter tray, one 1x8 splitter, planar, symmetrical split ratio, SC/APC, gray, left oriented
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Splitter patch tray |
| Product Brand | FIST® |
| Product Series | FIST-OC-G |
General Specifications
| Device Type | FIST patch tray |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use with FIST panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 8 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Module Color | Gray |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Tray Orientation | Left orientation |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Splitter patch tray |
| Product Brand | FIST® |
| Product Series | FIST-OC-G |
General Specifications
| Device Type | FIST patch tray |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use with FIST panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 8 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Module Color | Gray |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Tray Orientation | Left orientation |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
