FIST GPST fiber patch/splitter tray, four 1x2 splitters, FBT, symmetrical split ratio, LC/APC, gray, right oriented
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Splitter patch tray |
Product Brand | FIST® |
Product Series | FIST-OC-G |
General Specifications
Device Type | FIST patch tray |
Functionality | Splitting |
Technology Type | Fused biconic tapered |
Application | For use with FIST panels |
Circuits, quantity | 4 |
Distribution Type | 1 x 2 splitter |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Module Color | Gray |
Split Ratio | Symmetrical |
Splitter, quantity | 4 |
Tray Orientation | Right orientation |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Splitter patch tray |
Product Brand | FIST® |
Product Series | FIST-OC-G |
General Specifications
Device Type | FIST patch tray |
Functionality | Splitting |
Technology Type | Fused biconic tapered |
Application | For use with FIST panels |
Circuits, quantity | 4 |
Distribution Type | 1 x 2 splitter |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Module Color | Gray |
Split Ratio | Symmetrical |
Splitter, quantity | 4 |
Tray Orientation | Right orientation |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse