Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LSA-PLUS® PROFIL® Profile Rod Holder, for 12 mm rods at 95 mm distance, 46 mm install depth
| Regional Availability | EMEA |
| Product Type | Profile rod holder |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
| Material Type | Stainless steel |
| Width, packed | 95 mm | 3.74 in |
| Depth, packed | 46 mm | 1.811 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Profile rod holder |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
| Material Type | Stainless steel |
| Width, packed | 95 mm | 3.74 in |
| Depth, packed | 46 mm | 1.811 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |