66901371-00 | 6690 1 371-00
- Available in:
- EMEA
LSA-PLUS® PROFIL® Subrack, 4U/7SU, with jumper elements, 1 piece/pack
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Panel |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Rack Units | 4 |
Dimensions
| Height | 175.01 mm | 6.89 in |
| Width | 483 mm | 19.016 in |
| Depth | 183.39 mm | 7.22 in |
Material Specifications
| Material Type | Steel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Panel |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Rack Units | 4 |
Dimensions
| Height | 175.01 mm | 6.89 in |
| Width | 483 mm | 19.016 in |
| Depth | 183.39 mm | 7.22 in |
Material Specifications
| Material Type | Steel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
