760162024 | SHELF-DS-19-2U-19
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Shelf, Dbl Sided, 19"x2Ux19D, 150#, Stl
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Shelf |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
Dimensions
| Height | 87.6 mm | 3.449 in |
| Width | 482.6 mm | 19 in |
| Depth | 483 mm | 19.016 in |
| Dimensional Standards | EIA-310-D |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 68 kg | 149.914 lb |
Packaging and Weights
| Included | Eight #12-24 x 1/2 in mounting screws | Four #10-32 screws | One shelf | Two L brackets |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Shelf |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
Dimensions
| Height | 87.6 mm | 3.449 in |
| Width | 482.6 mm | 19 in |
| Depth | 483 mm | 19.016 in |
| Dimensional Standards | EIA-310-D |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Static Load Rating | 68 kg | 149.914 lb |
Packaging and Weights
| Included | Eight #12-24 x 1/2 in mounting screws | Four #10-32 screws | One shelf | Two L brackets |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
