Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Shelf, Adj, 19"x1Ux24-36D, 125# Al
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Shelf |
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Height | 43.7 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 610 mm | 24.016 in |
| Adjustable Depth, maximum | 914.4 mm | 36 in |
| Dimensional Standards | EIA-310-D |
| Finish | Powder-coated, textured |
| Material Type | Steel |
| Static Load Rating | 57 kg | 125.664 lb |
| Included | Eight #10-32 pan head screws | Eight #12-24 x 1/2 in mounting screws | Eight KEPS nuts | Fixed shelf |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Shelf |
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Height | 43.7 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 610 mm | 24.016 in |
| Adjustable Depth, maximum | 914.4 mm | 36 in |
| Dimensional Standards | EIA-310-D |
| Finish | Powder-coated, textured |
| Material Type | Steel |
| Static Load Rating | 57 kg | 125.664 lb |
| Included | Eight #10-32 pan head screws | Eight #12-24 x 1/2 in mounting screws | Eight KEPS nuts | Fixed shelf |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |