Flex frame Rack with cable managers and Splice Cabinet
Specifications
Product classification
Regional Availability | North America |
Product Type | Frame |
Product Series | Flex Frame |
General Specifications
Access | Front | Rear |
Application | For use with any 19" rack mount panels |
Color | Black |
Growth Configuration | Unloaded |
Mounting | Concrete floor | Raised floor |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 1339.09 mm | 52.72 in |
Depth | 609.6 mm | 24 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 199.58 kg | 440 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Product Type | Frame |
Product Series | Flex Frame |
General Specifications
Access | Front | Rear |
Application | For use with any 19" rack mount panels |
Color | Black |
Growth Configuration | Unloaded |
Mounting | Concrete floor | Raised floor |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 1339.09 mm | 52.72 in |
Depth | 609.6 mm | 24 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 199.58 kg | 440 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse